Diodes Incorporated
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to 同步稳压控制器和同步稳压开关

APR34910

CCM mode without Y-CAP,co-packaging 100V10mohm MOS for up to 65W PD3.0 applications

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The APR34910 is a secondary-side combo IC combining an N-channel MOSFET and a driver circuit designed for synchronous rectification (SR).

The APR34910 supports continuous and discontinuous conduction mode (CCM and DCM) and quasi-resonant flyback operation. It not only provides a short turn-on and turn-off delay to reduce power loss, but also eliminates false trigger to keep safe operation without adding any external components or circuitry.

The APR34910 can be charged by internal PLR (Pulse Linear Regulator) at low system output voltage and can provide a wide output operation voltage from 3.3V to 24V.

The APR34910 is available in the SO-8 (Type CJ2) package.

Feature(s)

  • Supports Flyback Synchronous Rectification with CCM/DCM/QR Operation Mode
  • Intelligent Control to Minimize Turn-On and Turn-Off Delay
  • Smart-Blanking Control to Prevent Shoot Through
  • Support Both High-Side and Low-Side Application
  • Built-in PLR Power Supply for Low System Output Voltage
  • Internal UVLO Protection
  • Fewest External Components
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Smart phone quick chargers
  • Notebook computer adaptors
  • Set-top box (STB) power supplies
  • Other compact switching AC-DC adaptors/chargers

Product Specifications

Product Parameters

Operation Mode DCM/QR/CCM
OperatingCurrent (µA) 190 µA
Turn-OffThresholdVoltage (mV) -7 mV
Turn-OffDelay (ns) 15 ns
Internal MOSFETDrain Rating (V) 100 V
Internal MOSFET Rds(on)(MΩ) 10
Release Date 202201

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf